817 - Pneumatic Hold Down Clamp

Model: 817-U

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of manual clamp models 317-U and 317-S. Dual mounting surfaces for max flexibility. Built in flow control for smooth operation, magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Dual mounting surfaces for maximum flexibility
  • Sensor ready for round or T-slot style sensors
  • Built-in flow restriction eliminates need for external flow controls
  • Replacement Clamp Assembly: 817-U-LC
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,000
Maximum Holding Capacity (lbsf) 375
Clamp Arm Length (mm) 60.3
Clamp Arm Length (in) 2.370
Height Under Clamp Arm (mm) 68.3
Height Under Clamp Arm (in) 2.690
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Port Size 1/8 NPT
Clamp Arm Style u-bar
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Fair/Medium
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 1648
Exerting Force (lbf) 369
Air Consumption (dm³) 0.42
Air Consumption (ft³) 0.015
Replacement Seal Kit 802450-32-1-0
Weight (kg) 1.05
Weight (lb) 2.31
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question