8000/8200/8400 - Threaded Body Style Pneumatic Swing Clamps - Imperial

Model: 8216-LA

Category: Pneumatic Swing Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. The imperial threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Tapered piston rod allows the clamping arm

  • Sensor ready for round style sensors
  • Clamping Arm not included
  • Left Hand Swing
Stroke (mm) 31.8
Stroke (in) 1.250
Cylinder Bore (mm) 38.1
Cylinder Bore (in) 1.5
Clamping Force @ 5Bar[72Psi] (N) 300
Clamping Force @ 5Bar[72Psi] (lbf.) 67
Mount Threaded Body
Replacement Seal Kit 821560
Swing Direction LH
Air Port size 3/8-16
Air Consumption (per double stroke at 5 bar) (dm³) 0.410
Air Consumption (per double stroke at 7 psi) (in³) 0.015
Stroke during rotation (mm) 19.1
Stroke during rotation (in) 0.75
Vertical clamp stroke (mm) 12.7
Vertical clamp stroke (in) 0.50
Sensor Ready Yes
Weight (kg) 1.00
Weight (lb) 2.20
Product Series Description Swing Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question