827 - Pneumatic Hold Down Clamp

Model: 827-UE

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of clamp models 817-U and 817-S features dual mounting surfaces for maximum flexibility. Built-in flow control for smooth operation, magentic ring piston for position sensing. Accomodates T-slot (8EA-109-1) or round (810169) sensors.

  • Dual mounting surfaces for maximum flexibility
  • Sensor ready for round or T-slot style sensors
  • Built-in flow restriction eliminates need for external flow controls
  • Replacement Clamp Assembly: 827-U-LC
Configuration
Lever Position
Maxmum Holding Capacity (N) 2,670
Maximum Holding Capacity (lbsf) 600
Clamp Arm Length (mm) 83.1
Clamp Arm Length (in) 3.270
Height Under Clamp Arm (mm) 98.8
Height Under Clamp Arm (in) 3.890
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Port Size G-1/8
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Fair/Medium
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 2200
Exerting Force (lbf) 49
Air Consumption (dm³) 0.83
Air Consumption (ft³) 0.029
Replacement Seal Kit 810450-40-1-0
Weight (kg) 2.14
Weight (lb) 4.71
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question