82D - Double Arm Enclosed Automation Power Clamps

Model: 82D40-223C900B

Category: Power Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Application:Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems.

  • High accuracy of positioning due to internal holding arm
  • 2 lateral and 1 front mounting areas
  • integrated inductive sensing module with LED display
Holding Torque (Max) (Nm) 55
Holding Torque (Max) (ft-lb) 482
Cylinder Bore (mm) 40
Cylinder Bore (in) #VALUE!
Clamping Arm Torque At 5 Bar (Nm) 55
Clamping Arm Torque At 5 Bar (ft-lb) 482
Product Type Power Clamp
Weight (kg) 1.20
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question