82E - Automation Power Clamps, Narrow Design

Model: 82E50-1010000

Category: Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Application:Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems.

  • Two mounting areas (front and back)
  • Toggle action mechanism
  • Covered clamping mechanism
Holding Torque (Max) (Nm) 800
Holding Torque (Max) (ft-lb) 7,017
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.96
Clamping Arm Torque At 5 Bar (Nm) 160
Clamping Arm Torque At 5 Bar (ft-lb) 1,404
Product Type Power Clamp
Weight (kg) 2.20
Product Series Description Power Clamp
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question