82M-3E - Enclosed Power Clamp

Model: 82M-3E03004000

Category: Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The new 82M-3E Series Power Clamp offers multiple mounting and shaft options for Euro/NAAMS standards, with field adjustable opening angles, multiple cylinder sizes and first-in-class manual locking.

  • Easily adjustable in the field with infinite arm opening adjustments (up to 135°)
  • Multiple mounting surfaces provide greater flexibility
  • Manual unlocking in case of air pressure loss
Opening Angle (deg) 5-135°
Holding Torque (Max) (Nm) 380
Holding Torque (Max) (ft-lb) 280
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Clamping Arm Torque At 5 Bar (Nm) 120
Clamping Arm Torque At 5 Bar (ft-lb) 89
Port Size G 1/8
Clamp Arm Style U-Arm (Center)
Product Type Power Clamp
Air Consumption per double stroke at 5 bar (dm³) 0.90
Air Consumption per double stroke at 72 psi (ft³) 0.02
Weight (kg) 1.50
Product Series Description Power Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question