82P - Pin Clamps, Pneumatic Drive

Model: 82P30-325B800

Category: Hook Pin Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Application:Clamping, holding, gripping and accurately positioning of metal sheets and other parts in jigs and handling systems.

  • Compact Design
  • Light-weight aluminum body
  • Single-sided clamping hook
  • Lateral attachment
  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Centering Pin supplied separately
Clamping Force (N) 2,000
Clamping Force (lb) 450
Pin Diameter Min (mm) 23.1
Pin Diameter Max (mm) 28.0
Pin Diameter Min (in) 0.910
Pin Diameter Max (in) 1.100
Cylinder Bore (mm) 30
Cylinder Bore (in) 1.18
Operating Pressure (bar) 6 (maximum)
Operating Pressure (PSI) 87 (maximum)
Port Size G 1/8
Product Type Single-Sided Hook
Replacement Seal Kit 8PW-019-1-00
Air Consumption per double stroke at 6 bar (dm³) 0.80
Air Consumption per double stroke at 87 psi (ft³) 0.03
Weight (kg) 3.00
Product Series Description Pneumatic Locating Pin Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question