82P-720 - Tolerance-Compensating Hook Pin Clamp

Model: 82P50-720

Category: Hook Pin Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The DESTACO 82P-720 Tolerance-Compensating Pin Clamp holds sheet metal parts with different thicknesses, securely and without the need for shims.

The Tolerance Compensating Pin Clamp holds sheet metal parts of different thicknesses (up to 6 mm) without the need for shims.

  • Tandem cylinder design for high clamping force
  • Self-locking ball mechanism ensures locking at all thicknesses
  • Variety of pins and hook sizes to meet customers needs
  • Sealed and protected against contaminants
Clamping Force (N) 1,500
Clamping Force (lb) 337
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.97
Product Type Compensating Hook Pin
Weight (kg) 3.20
Product Series Description Pneumatic Locating Pin Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question