82U50-300B800

Model: 82U50-300B800

Category: Hook Pin Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Application:Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems, particularly in situations where local accessibility does not allow the use of standard clamps.

  • Hard alloy rest at the clamping hook
  • Toggle action mechanism
  • Inductive sensing module with LED display
Clamping Force (N) 4,000
Clamping Force (lb) 899
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.97
Operating Pressure (bar) 6 (maximum)
Operating Pressure (PSI) 87 (maximum)
Maxmum Holding Capacity (N) 4,000
Maxmum Holding Capacity (lb) 899
Product Type Pallet Power Clamp
Replacement Seal Kit 8PW-007-1-00
Weight (kg) 3.20
Product Series Description Pallet Power Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question