830 - Pneumatic Straight Line Clamp

Model: 830

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp model 630. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Pneumatic version of Model 630 manual straight line action clamp
  • Sensor ready for round or T-slot style sensors
  • Built-in flow restriction eliminates need for external flow controls
  • Replacement Clamp Assembly: 830-LC
Configuration
Lever Position
Plunger Travel (mm) 31.8
Plunger Travel (in) 1.250
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Plunger Height (mm) 27.0
Plunger Height (in) 1.060
Port Size 1/8 NPT
Maxmum Holding Capacity (N) 11,100
Maxmum Holding Capacity (lb) 2,500
Plunger Thread 3/8-16
Application - Welding Fair/Medium
Application - Assembly Excellent/High
Duty Cycle Fair/Medium
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Straight Line Plunger Clamp
Exerting Force (N) 3582
Exerting Force (lbf) 800
Air Consumption (dm³) 0.83
Air Consumption (ft³) 0.029
Replacement Seal Kit 810450-40-1-00
Weight (kg) 2.79
Weight (lb) 6.17
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question