8100/8300 - Block Style Pneumatic Swing Clamps

Model: 8316-LA

Category: Pneumatic Swing Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. The block style bodies can be mounted from the top or side for maximum flexibility. All models feature a magnetic ring piston for position sens

  • Sensor ready
  • Clamping arm not included.
  • Left hand swing
Configuration
Lever Position
Stroke (mm) 31.8
Stroke (in) 1.250
Cylinder Bore (mm) 38.1
Cylinder Bore (in) 1.5
Clamping Force @ 5Bar[72Psi] (N) 300
Clamping Force @ 5Bar[72Psi] (lbf.) 67
Mount Block style - side or top mount
Replacement Seal Kit 821560
Swing Direction LH
Air Port size 3/8-16
Air Consumption (per double stroke at 5 bar) (dm³) 0.400
Air Consumption (per double stroke at 7 psi) (in³) 0.014
Stroke during rotation (mm) 19.1
Stroke during rotation (in) 0.75
Vertical clamp stroke (mm) 12.7
Vertical clamp stroke (in) 0.50
Sensor Ready Yes
Weight (kg) 0.91
Weight (lb) 2.00
Product Series Description Swing Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question