8000/8200/8400 - Threaded Body Style Pneumatic Swing Clamps - Imperial

Model: 8415

Category: Pneumatic Swing Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. The imperial threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Tapered piston rod allows the clamping arm

  • Sensor ready for round style sensors
  • Clamping arm and spindle included. Available with out clamping arm, specify -LA
  • Right Hand Swing
Stroke (mm) 31.8
Stroke (in) 1.250
Cylinder Bore (mm) 30.2
Cylinder Bore (in) 1.19
Clamping Force @ 5Bar[72Psi] (N) 245
Clamping Force @ 5Bar[72Psi] (lbf.) 55
Mount Threaded Body
Replacement Seal Kit 841560
Swing Direction RH
Air Port size 3/8-16
Air Consumption (per double stroke at 5 bar) (dm³) 0.250
Air Consumption (per double stroke at 7 psi) (in³) 0.009
Stroke during rotation (mm) 19.1
Stroke during rotation (in) 0.75
Vertical clamp stroke (mm) 12.7
Vertical clamp stroke (in) 0.50
Sensor Ready Yes
Weight (kg) 0.68
Weight (lb) 1.50
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question