847 - Pneumatic Hold Down Clamp

Model: 847-S

Category: Light-Duty Pneumatic Toggle Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp models 247-U and 247-S. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Pneumatic version of Series 247 manual clamp
  • Switch ready for 4 mm or 6.5 x 5 mm sensors
  • Built-in flow restriction eliminates need for external flow controls
  • Supplied with Bolt Retainer 247110
Configuration
Lever Position
Maxmum Holding Capacity (N) 4,450
Maximum Holding Capacity (lbsf) 1,000
Clamp Arm Length (mm) 123.8
Clamp Arm Length (in) 4.870
Height Under Clamp Arm (mm) 57.1
Height Under Clamp Arm (in) 2.250
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.97
Port Size 1/4 NPT
Clamp Arm Style solid
Spindle Included? No
Application - Welding Excellent/High
Application - Assembly Excellent/High
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 4248
Exerting Force (lbf) 948
Air Consumption (dm³) 1.25
Air Consumption (ft³) 0.044
Weight (kg) 4.05
Weight (lb) 8.93
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question