850 - Pneumatic Straight Line Clamp

Model: 850-ME

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp model 650. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Pneumatic version of Model 650 manual straight line action clamp
  • Sensor ready for round or T-slot style sensors
  • Built-in flow restriction eliminates need for external flow controls
  • Replacement Clamp Assembly: 850-M-LC
Configuration
Clamp Position
Plunger Travel (mm) 50.8
Plunger Travel (in) 2.000
Cylinder Bore (mm) 63
Cylinder Bore (in) 2.48
Plunger Height (mm) 66.7
Plunger Height (in) 2.630
Port Size G-1/8
Maxmum Holding Capacity (N) 71,200
Maxmum Holding Capacity (lb) 16,000
Plunger Thread M16
Application - Welding Excellent/High
Application - Assembly Excellent/High
Duty Cycle Excellent/High
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Straight Line Plunger Clamp
Exerting Force (N) 5522
Exerting Force (lbf) 1232
Air Consumption (dm³) 3.08
Air Consumption (ft³) 0.109
Replacement Seal Kit 850450-63-1-00
Weight (kg) 7.56
Weight (lb) 16.70
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question