858 - Pneumatic Hold Down Clamp

Model: 858-E

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Pneumatic version of our manual clamp model 558. Pneumatic cylinder features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Hardened pins and bushing at all pivot points for long life
  • Large, solid clamping arm is easily modified to suit application requirements
  • Sensor ready for round or T-slot style sensors
  • Replacement Clamp Assembly: 858-LC
Configuration
Clamp Position
Maxmum Holding Capacity (N) 17,800
Maximum Holding Capacity (lbsf) 4,000
Clamp Arm Length (mm) 122.2
Clamp Arm Length (in) 4.810
Height Under Clamp Arm (mm) 97.8
Height Under Clamp Arm (in) 3.850
Cylinder Bore (mm) 63
Cylinder Bore (in) 2.48
Port Size G-1/4
Clamp Arm Style solid
Application - Welding Excellent/High
Application - Assembly Excellent/High
Duty Cycle Excellent/High
Operating Temperature -10° to 90°C (-14° to 194° F)
Exerting Force (N) 6857
Exerting Force (lbf) 1530
Air Consumption (dm³) 3.08
Air Consumption (ft³) 0.109
Replacement Seal Kit 850450-63-1-00
Weight (kg) 7.31
Weight (lb) 16.11
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question