85P5-104000H0

Model: 85P5-104000H0

Category: Pin Packages

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Application: Accurate positioning of workpiece in jigs. Piston rod is locked in the extracted position. The piston rod can be used for counter-support for clamps

  • Compact design with lateral and front -face mounting areas
  • High accuracy of positioning
  • 40 mm stroke
Pushing Force (N) 2,000
Pushing Force (lb) 449
Stroke (mm) 40.0
Stroke (in) 1.570
Retraction Force (N) 1,000
Retraction Force (lb) 225
Cylinder Bore (mm) 50
Cylinder Bore (in) 1.97
Configuration Without Sensing, With Handlever
Product Type Straight Line Action
Weight (kg) 4.00
Product Series Description Pneumatic Pin Package
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question