860 - Pneumatic Heavy Duty Action Clamp

Model: 860

Category: Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for high production applications.

  • 3000 lb. Capacity
  • 180 degree clamping arm position
  • Available with magnetic ring for position sensing as an option. Switches are also available
Opening Angle (deg) 96
Clamp Arm Length (mm) 138.2
Clamp Arm Length (in) 5.440
Holding Torque (Max) (Nm) 380
Holding Torque (Max) (ft-lb) 280
Cylinder Bore (mm) 50
Cylinder Bore (in) 2
Clamping Arm Torque At 5 Bar (Nm) 120
Clamping Arm Torque At 5 Bar (ft-lb) 85
Port Size G 1/8
Clamp Arm Style Center
Configuration Vertical Clamp Arm
Product Type Power Clamp
Replacement Seal Kit 8610100
Weight (kg) 3.90
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question