868 - Pneumatic Hold Down Clamp

Model: 868

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Larger version of model 827. Mounts perpendicular to the clamping surface. Features built in flow control for smooth operation and magentic ring piston for position sensing. Accomodates either T-slot (8EA-109-1) or round (810169) sensors.

  • Hardened pins and bushing at all pivot points for long lifecycle
  • Large, solid clamping arm is easily modified to suit application requirements
  • Sensor ready for round or T-slot style sensors
  • Replacement Clamp Assembly: 868-LC
Configuration
Lever Position
Maxmum Holding Capacity (N) 17,800
Maximum Holding Capacity (lbsf) 4,000
Clamp Arm Length (mm) 119.1
Clamp Arm Length (in) 4.690
Height Under Clamp Arm (mm) 106.7
Height Under Clamp Arm (in) 4.200
Cylinder Bore (mm) 63
Cylinder Bore (in) 2.48
Port Size 1/4 NPT
Clamp Arm Style solid
Application - Welding Excellent/High
Application - Assembly Excellent/High
Duty Cycle Excellent/High
Operating Temperature -10° to 90°C (-14° to 194° F)
Product Type Pneumatic Toggle Clamp
Exerting Force (N) 7637
Exerting Force (lbf) 1704
Air Consumption (dm³) 3.08
Air Consumption (ft³) 0.109
Replacement Seal Kit 850450-63-1-00
Weight (kg) 7.71
Weight (lb) 17.00
Product Series Description Toggle Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question