86D60-1 - Double Pin Package

Model: 86D60-104C800B

Category: Pin Packages

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Used for accurate positioning of sheet metal parts in welding environments and handling systems without rotation. At the end of the process, the pins are retracted from the holes so the part can be removed.

  • Accurate positioning of sheet metal parts in welding environments and handling systems without rotation.
  • At the end of the process, the pins are retracted from the holes so the part can be removed.
Pushing Force (N) 1,500
Pushing Force (lb) 377
Stroke (mm) 20.0
Stroke (in) 0.790
Retraction Force (N) 1,100
Retraction Force (lb) 247
Cylinder Bore (mm) 63
Cylinder Bore (in) 2.48
Configuration With Sensing
Product Type Double Pins
Weight (kg) 4.00
Product Series Description Pneumatic Pin Package
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question