86P30-1 - Pneumatic Pin Packages

Model: 86P30-105B8004

Category: Pin Packages

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Enclosed single units with 32mm diameter cylinders for accurate positioning of sheet metal parts in welding equipment and handling systems. At the end of the welding process the pins are retracted allowing for easy removal of the part.

  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy of positioning.
  • Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body
Pushing Force (N) 390
Pushing Force (lb) 88
Stroke (mm) 40.0
Stroke (in) 1.570
Retraction Force (N) 290
Retraction Force (lb) 65
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Configuration With Sensing
Product Type Enclosed Single Unit
Weight (kg) 1.00
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question