86P30-1D5 - Dual Drive Pin Packages

Model: 86P30-1D5B8004

Category: Pin Packages

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Enclosed twin units with 32mm diameter cylinders for accurate positioning, with high precision of rotation, or sheet metial parts in welding equipment and handling systems. Can also be used for centering pin positions outside the pistion rod axis.

  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body
Pushing Force (N) 780
Pushing Force (lb) 175
Stroke (mm) 40.0
Stroke (in) 1.570
Retraction Force (N) 580
Retraction Force (lb) 130
Cylinder Bore (mm) 2x32
Cylinder Bore (in) 2x1.26
Configuration With Sensing
Product Type Enclosed Twin Unit
Weight (kg) 3.00
Product Series Description Pneumatic Pin Package
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question