86P60-2 - Pneumatic Pin Packages

Model: 86P60-202L400A

Category: Pin Packages

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Single unit pin package with 20, 40, and 60 mm stroke. Application: accurate positioning of sheet metal parts in welding equipment and handlin systems.

  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Lateral and front-face mounting areas
Pushing Force (N) 1,550
Pushing Force (lb) 348
Stroke (mm) 40.0
Stroke (in) 1.570
Retraction Force (N) 1,400
Retraction Force (lb) 315
Cylinder Bore (mm) 63
Cylinder Bore (in) 2.48
Configuration Without Sensing
Product Type Single Unit
Weight (kg) 2.00
Product Series Description Pneumatic Pin Package
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question