870-2 - Pneumatic Heavy Duty Action Clamp

Model: 870-2

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Clamp is able to accommodate inconsistent workpiece thicknesses, up to 0.18 in.

Configuration
Clamp Position
Opening Angle (deg) 112
Holding Torque (Max) (Nm) 260
Holding Torque (Max) (ft-lb) 192
Cylinder Bore (mm) 38.1
Cylinder Bore (in) 1.5
Clamping Arm Torque At 5 Bar (Nm) 60
Clamping Arm Torque At 5 Bar (ft-lb) 44
Port Size G 1/8
Clamp Arm Style Center
Configuration Vertical Clamp Arm
Product Type Power Clamp
Air Consumption per double stroke at 5 bar (dm³) 0.95
Air Consumption per double stroke at 72 psi (ft³) 0.03
Weight (kg) 3.00
Weight (lb) 6.60
Product Series Description Power Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question