8700 - Pneumatic Lever Clamp

Model: 8750G

Category: Lever Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These compact and clamps offer a unique set of features that make them adaptable to a wide variety of applications. Lever clamps provide consistent forces despite minor part size variations and are engineered for long life and reliability.

  • The clamping lever may be re-positioned left or right (relative to ports) within the same clamp body
  • Easy through-hole mounting with optional jam nuts or with socket head cap screws through the upper flange
  • Lightweight, hard coated aluminum body
Bore Size (mm) 50.0
Bore Size (in) 1.970
Clamping Force @ 5Bar[72Psi] (N) 745
Clamping Force @ 5Bar[72Psi] (lbf.) 167
Port Size G-1/8
Port G Ports
Product Type Lever Clamp
Replacement Seal Kit 875000
Air Consumption (per double stroke at 5 bar) (dm³) 0.640
Air Consumption (per double stroke at 7 psi) (in³) 0.023
Jam Nut 875050
Vertical clamp stroke (mm) 3.8
Vertical clamp stroke (in) 0.15
Body Thread Size M65X1.50
Product Series Description Lever Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question