891 - Pneumatic Heavy Duty Action Clamp

Model: 891

Category: Power Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Designed for high production applications.

  • 90 degree clamping arm position
  • Available with magnetic ring for position sensing as an option. Switches are also available
Opening Angle (deg) 119
Clamp Arm Length (mm) 128.5
Clamp Arm Length (in) 5.060
Holding Torque (Max) (Nm) 1,300
Holding Torque (Max) (ft-lb) 960
Cylinder Bore (mm) 63
Cylinder Bore (in) 2.5
Clamping Arm Torque At 5 Bar (Nm) 270
Clamping Arm Torque At 5 Bar (ft-lb) 199
Port Size G 1/8
Clamp Arm Style Center
Configuration Horizontal Clamp Arm
Product Type Power Clamp
Replacement Seal Kit 8910100
Weight (kg) 7.30
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question