89R - Pneumatic Swing Clamp

Model: 89R20-010-2

Category: Pneumatic Swing Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The compact design and high reliabilityMake these swing clamps suitable for applications where rapid and unobstructed access to the clamping station is required. New, updated design accomodates 4mm round as well as 6.5mm X 5mm T-slot style switches.

  • Swing direction is field adjustable between left or right
  • Multiple mounting accessories
  • Sensor ready
  • Robust design for several millions cycles
Stroke (mm) 21.0
Stroke (in) 0.830
Cylinder Bore (mm) 20
Cylinder Bore (in) 0.79
Clamping Force @ 5Bar[72Psi] (N) 80
Clamping Force @ 5Bar[72Psi] (lbf.) 18
Mount Block style
Replacement Seal Kit 89R20-00
Swing Direction LH & RH
Air Port size M5
Air Consumption (per double stroke at 5 bar) (dm³) 0.070
Air Consumption (per double stroke at 7 psi) (in³) 0.002
Stroke during rotation (mm) 11.0
Stroke during rotation (in) 0.43
Vertical clamp stroke (mm) 10.0
Vertical clamp stroke (in) 0.39
Sensor Ready Yes
Weight (kg) 0.30
Weight (lb) 0.66
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question