89R - Pneumatic Swing Clamp

Model: 89R40-025-2

Category: Pneumatic Swing Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

The compact design and high reliabilityMake these swing clamps suitable for applications where rapid and unobstructed access to the clamping station is required. New, updated design accomodates 4mm round as well as 6.5mm X 5mm T-slot style switches.

  • Swing direction is field adjustable between left or right
  • Multiple mounting accessories
  • Sensor ready
  • Robust design for several millions cycles
Stroke (mm) 46.5
Stroke (in) 1.830
Cylinder Bore (mm) 40
Cylinder Bore (in) 1.57
Clamping Force @ 5Bar[72Psi] (N) 380
Clamping Force @ 5Bar[72Psi] (lbf.) 85
Mount Block style
Replacement Seal Kit 89R40-00
Swing Direction LH, RH, Straight
Air Port size G-1/8
Air Consumption (per double stroke at 5 bar) (dm³) 0.630
Air Consumption (per double stroke at 7 psi) (in³) 0.022
Stroke during rotation (mm) 21.5
Stroke during rotation (in) 0.85
Vertical clamp stroke (mm) 25.0
Vertical clamp stroke (in) 0.98
Sensor Ready Yes
Weight (kg) 1.10
Weight (lb) 2.43
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question