Standard Clamping Arms

Model: 8JG-217-1

Category: Light-Duty Pneumatic Toggle Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These standard clamping arms are designed specifically for our Pneumatic Swing Clamps.

  • For standard use
  • Made from lightweight aluminum
  • Tapped for spindle accessory
Used With Model/Series 89R32, 89B30, 89E30
Thread Size M8
Arm Length (mm) 60.0
Arm Length (in) 2.360
Product Series Description Accessories Pneumatics
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question