Body Mount Flanges

Model: 8MA-094-1

Category: Swing Clamp and Power Cylinder Accessories

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Used with 89R Series Pneumatic Swing Clamps

  • For recessed mounting
  • Variable height adjustment
  • Can be used with Switches
Used With Model/Series 89R32-010-2
Mounting Hole Dia. (mm) 6.6
Mounting Hole Dia. (in) 0.260
Weight (kg) 0.20
Product Series Description Accessories Pneumatics
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question