Heavy Duty - Precision Link Conveyor

Model: 9.0HD

Category: Precision Link Conveyors

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Heavy Duty Precision Link Conveyors are available in over/under and carousel configurations. Both configurations include heavy duty legs and a precision machined base, all heavily ribbed to hold large loads and maintain system accuracy. Conveyors employ a

  • Available in Link pitch of 6, 9, and 12 inches
  • High speed station-to-station parts transfer
  • Precision positioning of parts for assembly or manufacturing processes
  • Supplied with heavy duty base
  • Over/Under or Carousel configuration
Conveyor Finish Industrial
Product Type Heavy Duty
Type Imperial
Product Series Description Conveyor - HD
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)