91090 - Vertical Hold-Down Toggle Locking Clamp

Model: 91090

Category: Vertical Hold-Down Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Front flange mount allows for mounting on vertical surfaces when space is at a premium on horizontal surfaces.

  • Frontflange mount
Configuration
Lever Position
Maxmum Holding Capacity (N) 1,710
Maximum Holding Capacity (lbsf) 385
Clamp Arm Length (mm) 33.3
Clamp Arm Length (in) 1.310
Height Under Clamp Arm (mm) 69.1
Height Under Clamp Arm (in) 2.720
Application - Welding Poor/Low
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Duty Cycle 2
Product Type Standard
Weight (kg) 0.37
Weight (lb) 0.81
Product Series Description Vertical Clamp
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question