95030/95040/95050/95060 - Straight Line Action Clamp

Model: 95040

Category: Straight Line Action Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Compact, low profile design allows for use in areas where overhead clearance is a problem.

  • Low profile with high holding capacities
  • Locks in both extended and retracted position
  • Cast seel base and handle
  • Black oxide finish
Configuration
Position
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 4,900
Maximum Holding Capacity (lbsf) 1,100
Plunger Travel (mm) 38.1
Plunger Travel (in) 1.500
Plunger Height (mm) 9.9
Plunger Height (in) 0.390
Plunger Travel (mm) 38.1
Plunger Thread M8
Available Yes
Standard Material Steel
Toggle Lock Plus No
Base Mounting Style Flange
Plunger Round
Spindle (Recommended) 207203-M
Spindle Included? No
Preferred Market Global
Product Type Standard
Weight (kg) 0.73
Weight (lb) 1.61
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question