95030/95040/95050/95060 - Straight Line Action Clamp

Model: 95050

Category: Straight Line Action Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

Compact, low profile design allows for use in areas where overhead clearance is a problem.

  • Low profile with high holding capacities
  • Locks in both extended and retracted position
  • Cast seel base and handle
  • Black oxide finish
Configuration
Position
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 7,300
Maximum Holding Capacity (lbsf) 1,650
Plunger Travel (mm) 50.0
Plunger Travel (in) 1.970
Plunger Height (mm) 14.0
Plunger Height (in) 0.550
Base Mounting Style Flange
Product Type Standard
Weight (kg) 0.95
Weight (lb) 2.09
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question