9500 - Clamp Arm

Model: 9540150

Category: Pneumatic Swing Clamps

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Aluminum clamps arms specifically designed for the 9500-2 series swing clamps.

  • Arm Length is measured from center of piston rod to clamping point.
  • Arms are positioned in 90° increments to the piston rod
  • Refer to Datasheet for information on custom arm fabrication.
  • For use with 9500-2 Series only
Used With Model/Series 9530-2, 9540-2
Arm Length (mm) 50.0
Arm Length (in) 1.970
Arm (Arm) Single
Weight (kg) 0.05
Weight (lb) 0.12
Product Series Description Accessories Pneumatics
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question