9500-2 - Pneumatic Swing Clamp

Model: 9550-2GR

Category: Pneumatic Swing Clamps

Request Quote Quantity

List Price:
Availability:
Lead Time:

Product Details

The 9500 series has been upgraded to make them more versatile and easier to install. These new versions have all the same innovative features as the original but can now be mounted to any face or with mounting screws threaded directly into the body.

  • Unique design allows clamp arm to swing 90° on a horizontal plane before moving downward on its clamping stroke
  • Shielded piston rod for protection from weld spatter
  • Optional mounting accessories for side flange or tapped mounting
  • Available in four bore sizes, clamping arms sold separately
Stroke (mm) 20.0
Stroke (in) 0.790
Clamping Force @ 5Bar[72Psi] (N) 870
Clamping Force @ 5Bar[72Psi] (lbf.) 196
Mount Block: Side flange, tapped hole, standard
Replacement Seal Kit 955092
Foot Mount Kit 955060
Tapped Hole Mount Kit 955061
Standard Mount Kit 955062
Swing Direction RH
Air Port size G-1/8
Air Consumption (per double stroke at 5 bar) (dm³) 0.740
Air Consumption (per double stroke at 7 psi) (in³) 0.026
Stroke during rotation (mm) 0.0
Stroke during rotation (in) 0.00
Vertical clamp stroke (mm) 20.0
Vertical clamp stroke (in) 0.79
Weight (kg) 1.51
Weight (lb) 3.33
CAD Downloads & Data Sheet
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question