98W - Electric Pivot Unit

Model: 98W03-210B

Category: 98W series

Request Quote Quantity

List Price:
Lead Time:

Product Details

Electric pivot unit interchangeable with common pneumatic pivot units (sizes 100 – 200). Variable arm and saddle positions for flexible operation.

  • Constant torque throughout entire opening angle
  • Controlled acceleration and deceleration
  • Self-locking
Opening Angle (deg) 135
Holding Torque (Max) (Nm) 2,000
Holding Torque (Max) (ft-lb) 1,475
Max. Opening Angle (Degrees) 135
Max. Opening Angle (Degrees) 135
Hard Stop No
Hard Stop No
Configuration B
Product Type Electric
Maximum Output Torque @ 5 bar (Nm) 500
Weight (kg) 46.00
CAD Downloads & Data Sheet
Download CAD Models
Download Product Datasheet
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question