TPB - CROSSBAR FINGER

Model: CPI-1T-33M-A

Category: Lightweight Tooling (Accelerate)

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

TPB Crossbar fingers mount directly to a crossbar rail receiver

  • One Touch Finger Tool, 40 mm diameter
Diameter (mm) 40.0
Diameter (in) 1.570
Material Aluminum
Product Type Crossbar Tooling
Weight (kg) 0.49
Weight (lb) 1.08
Product Series Description EE - TPB
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)