DPE-200-25

Model: DPE-200-25

Category: Electric Grippers

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

With simple plug & play operation, no programming tuning or adjusting is required. "Light Switch" simplicity in a compact design for easy setup and no external control board.

  • Fast actuation (0.25 seconds up to 150 PPM), 25 mm stroke and 111N / 25 lbf grip force
  • 20+ million cycles with zero maintenance and 100% duty cycle
  • Electrically Actuated: 24 VDC power plus discrete input for open/close operation. "Light Switch" simplicity for easy operation
Grip Force (N) 111
Grip Force (lbsf) 25
Stroke (mm) 25.0
Stroke (in) 0.980
Voltage (VDC) 24
Temp Range Standard 5° to 60°C (40° to 140°F)
Actuation (Open/Closed) 250 ms
Accuracy (±mm) 0.051
Repeatability (±mm) 0.025
Maximum Finger Length (mm) 76
Maximum Finger Length (in) 3.00
Power Requirements (Watts) 3
Protection Class IP 54
Product Type 2 Jaw Parallel
Direct Connect Yes
Clean Room 100
Clean Room with Scavange 10
Jaw Operation Synchronous
Spring Assist No
Weight (kg) 0.53
Weight (lb) 1.16
Product Series Description Electric Gripper
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)