DPL-3250

Model: DPL-3250

Category: Pneumatic Grippers

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The DPL Series are long-stroke, high grip force, 2-jaw precision parallel grippers. Five models with 2 strokes per model available.

  • Long stroke, compact, robust and multi-purpose gripper designed for all kind of applications
  • Shielded case to protect the mechanism allowing use in machining applications
  • Options : safety spring ( R), Magneto-resistive or inductive (SD) sensing
Grip Force (N) 1,306
Grip Force (lbsf) 294
Stroke (mm) 100.0
Stroke (in) 3.940
Cylinder Bore (mm) 32
Cylinder Bore (in) 1.26
Pressure Range Without Springs 30-100 psi
Pressure Range With Springs 60-100 psi
Temp Range Standard -20° to 80°C (-4° to 180°F)
Actuation (Open/Closed) 0.5 sec
Accuracy (±in) 0.003
Repeatability (±in) 0.001
Maximum Finger Length (mm) 350
Maximum Finger Length (in) 13.78
Product Type 2 Jaw Parallel
Direct Connect Yes
Jaw Operation Non-Synchronous Available
Spring Assist Optional
Weight (kg) 3.02
Weight (lb) 6.66
Product Series Description 2-Jaw Parallel Gripper
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)