F-160 - Variable Stroke Straight Line Action Clamp

Model: F-160

Category: Variable Stroke

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Variable stroke plunger clamp with front flange mount body

  • High holding capacity
  • High side load capacity
  • Plunger guide
  • Wiper ring avoids contamination of clamping mechanism
Maxmum Holding Capacity (N) 18,000
Maximum Holding Capacity (lbsf) 4,040
Plunger Travel (mm) 100, 200, 300
Plunger Travel (in) 3.94, 7.87, 11.81
Operating Method Two-Hand/Plunger-Hand Lever
Operating Force (N) 500
Rapid Stroke (mm) 100, 200, 300
Max Clamping Stroke (mm) 4.0
Base Mounting Style Block
Order Plunger Separately? Yes
Weight (kg) 1.50
Weight (lb) 3.30
Product Series Description Variable Stroke Straight Line Action Clamp (Rako)
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question