FO-160 - Variable Stroke Straight Line Action Clamp

Model: FO-160

Category: Variable Stroke

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Variable stroke plunger clamp with foot mount body

  • 2,000 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 4 mm clamping stroke
Maxmum Holding Capacity (N) 9,000
Maximum Holding Capacity (lbsf) 2,020
Plunger Travel (mm) 100, 200, 300
Plunger Travel (in) 3.94, 7.87, 11.81
Plunger Height (mm) 30.0
Plunger Height (in) 1.180
Operating Method Two-Hand/Plunger-Hand Lever
Clamping Force With (N) 100
Operating Force (N) 2,500
Rapid Stroke (mm) 100, 200, 300
Max Clamping Stroke (mm) 4.0
Base Mounting Style Foot
Order Plunger Separately? Yes
Weight (kg) 1.24
Weight (lb) 2.73
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question