FO-221-80 - Variable Stroke Straight Line Action Clamp

Model: FO-221-80

Category: Variable Stroke

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Variable stroke plunger clamp with foot mount body

  • 4,000 lb. Capacity
  • Fixed plunger stroke of 80 mm
  • 4 mm clamping stroke

CAD Not Available for this Product

Maxmum Holding Capacity (N) 18,000
Maximum Holding Capacity (lbsf) 4,045
Plunger Travel (mm) 80.0
Plunger Travel (in) 3.150
Plunger Height (mm) 35.0
Plunger Height (in) 1.380
Operating Method One Hand/Hand Lever
Clamping Force With (N) 100
Operating Force (N) 3,000
Rapid Stroke (mm) 80
Max Clamping Stroke (mm) 4.0
Base Mounting Style Foot
Order Plunger Separately? No
Weight (kg) 3.39
Weight (lb) 7.46
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question