G-082-40 - Variable Stroke Straight Line Action Clamp

Model: G-082-40

Category: Variable Stroke

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Variable stroke plunger clamp with through-hole mount body

  • 300 lb. capacity
  • Fixed plunger stroke of 40 mm
  • 2.5 mm clamping stroke
Maxmum Holding Capacity (N) 1,500
Maximum Holding Capacity (lbsf) 335
Plunger Travel (mm) 40.0
Plunger Travel (in) 1.570
Operating Method One-Hand/Hand Wheel
Clamping Force With (N) 100
Operating Force (N) 450
Rapid Stroke (mm) 40
Max Clamping Stroke (mm) 2.5
Base Mounting Style Through Hole
Order Plunger Separately? No
Weight (kg) 0.30
Weight (lb) 0.66
Product Series Description Variable Stroke Straight Line Action Clamp (Rako)
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question