G-120

Model: G-120

Category: Variable Stroke

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Variable stroke plunger clamp with through-hole mount body

  • 600 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 3 mm clamping stroke

CAD Not Available for this Product

Maxmum Holding Capacity (N) 3,000
Maximum Holding Capacity (lbsf) 675
Plunger Travel (mm) 100, 200, 300
Plunger Travel (in) 3.94, 7.87, 11.81
Operating Method Two-Hand/Plunger-Hand Lever
Clamping Force With (N) 100
Operating Force (N) 1,900
Rapid Stroke (mm) 100, 200, 300
Max Clamping Stroke (mm) 3.0
Base Mounting Style Through Hole
Order Plunger Separately? Yes
Weight (kg) 0.47
Weight (lb) 1.01
Product Series Description Variable Stroke Straight Line Action Clamp (Rako)
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question