G-121-45 - Variable Stroke Straight Line Action Clamp

Model: G-121-45

Category: Variable Stroke

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Variable stroke plunger clamp with through-hole mount body

  • 600 lb. Capacity
  • Fixed plunger stroke of 45 mm
  • 3 mm clamping stroke
Maxmum Holding Capacity (N) 3,000
Maximum Holding Capacity (lbsf) 675
Plunger Travel (mm) 45.0
Plunger Travel (in) 1.770
Operating Method One Hand/Hand Lever
Clamping Force With (N) 100
Operating Force (N) 1,900
Rapid Stroke (mm) 45
Max Clamping Stroke (mm) 3.0
Base Mounting Style Through Hole
Order Plunger Separately? No
Weight (kg) 0.60
Weight (lb) 1.31
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question