Clamping Arm Adapters

Model: L-213-3-01

Category: Manual Clamp Accessories

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Used in conjunction with Length Adapters and Height Adapters for flexible adjustment of length and height and clamping position. Mounts to manual clamps that feature open clamping arms.

  • Made from lightweight aluminum
  • Drilled and tapped for M5 spindle accessories
  • Also available in black upon request. Add -BLK to part number.
Used With Clamps 213-U-L, 213-UB-L, 2013 Series
Length (mm) 94.0
Length (in) 3.700
Product Type Clamping Arm Adapters
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question