Length Adapters

Model: L-227-1-04

Category: Manual Clamp Accessories

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Used in conjunction with Height Adapters and Clamping Arm Adapters for flexible adjustment of length and height. Mounts to manual clamps that feature open clamping arms.

  • Made from lightweight aluminum
  • Supplied with mounting screw
  • Also available in black upon request. Add -BLK to part number.
Used With Clamps 207-U-L, 207-UB-L, 227-U-L, 227-UB-L
Length (mm) 175.0
Length (in) 6.890
Product Type Length Adapters
Product Series Description Spare Parts Manuals
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question