LPP - Linear Parts Handler

Model: M100 65 x 60

Category: Parts Handlers

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Camco Cambot Linear Parts Handlers, combined with other DESTACO products, offer a low maintenance, cost-effective solution for a complete parts handling package.

  • Cost effective design for low-cost operation
  • Easy integration with other DESTACO products for one-stop shopping Modular Precision Link Conveyors, Ring Drives, DirectConnect Grippers and E-Gripper)
  • Customized for your application
Max Load At 30 Rpm (kg) 8
Max Load at 60 rpm (kg) 3.6
Product Type Linear Parts Handler
Lift Stroke (mm) 65
Transfer Stroke (mm) 60
Type Metric
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question