RPE-101M

Model: RPE-101M

Category: Electric Grippers

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

The RPE is an energy efficient compact gripper for delicate part handling in tight spaces and clean room operation. The small size allows multiple units to be mounted together in order to grip multiple parts simultaneously for assembly line operations.

  • High Speed - 60 parts per minute
  • Electrically Actuated: 24 VDC power plus discrete pulsed input for open/close operation.
  • Clean Room Suitable: lubricated with Krytox(TM) grease and protected with corrosion resistant shield.
Grip Force (N) 5
Grip Force (lbsf) 1
Stroke (mm) 4.0
Stroke (in) 0.160
Voltage (VDC) 24
Power Max (Watts) 40
Temp Range Standard 5° to 50°C (40° to 120°F)
Actuation (Open/Closed) 0.10 sec
Accuracy (±mm) 0.050
Repeatability (±mm) 0.020
Maximum Finger Length (mm) 50
Maximum Finger Length (in) 1.97
Protection Class IP 54
Product Type 2 Jaw Parallel
Clean Room 100
Clean Room with Scavange 10
Jaw Operation Synchronous
Spring Assist No
Weight (kg) 0.23
Weight (lb) 0.50
Product Series Description Electric Gripper
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)