VC-BM - Micro Series Round Multi-Bellows Vacuum Cups

Model: VC-BM20S-18M

Category: Vacuum Cups & Magnets

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Multi-Bellows vacuum cups best used on dry, angled, curved, bumpy surfaces

  • For angled/curved/bumpy surfaces.
  • Best performance on dry surfaces.
  • Higher compression distance.(Reach in Box)
  • Bellows allow for minor misalignments
  • Provides Partial extraction.
Holding Capacity - Vertical Lift (kg) 0.68
Holding Capacity - Vertical Lift (lbf) 1.5
Weight (g) 5.3
Weight (oz) 0.2
Diameter (mm) 20.1
Diameter (in) 0.790
Material Silicone
Durometer A50 (Orange)
Mount 1/8 G Male
Temperature Range -100° to 400°F (-73° to 204.4°C)
Shape Round
Product Type Micro Multi-Bellows
Cup Size 20 mm
Product Series Description Nitrile Rubber
CAD Downloads & Data Sheet
Download Product Datasheet
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)